Page 42 - Victaulic PB-400 Fire Protection
P. 42

Defining Innovation Since 1919


                                                                                 FireLock  Style 005 Rigid Coupling
                                                                                       ™
                                                                                       ™
                                                                                 FireLock  Butterfly Valve Series 707:
                                                                                 the First Valve Pre-wired
                                                                                 and Tested for Panel   1988
                          ™
                    FireLock  Fittings: First Full-flow,                         Connectivity
                       Short-radius Fittings Designed
                      for the Fire Protection Industry
             1990                                                                FireLock  Check Valve Series 717:
                                                                                       ™
                                                                                 First Extended Body Swing/Check Design
                                                                                 Enhanced Tracking
                                                                                 Roll Sets for “Hands
                      Introduced Victaulic  FireLock                             Off” Grooving     1994
                                            ™
                                     ®
                          Sprinklers and Accessories
             1999                                                                FireLock NXT  Devices Introduced
                                                                                           ™

                                                                                                  2004

                   FireLock EZ : First Rigid Coupling
                            ™
                  with Installation-Ready  Technology
                                   ™
             2005            Check Valve Systems                                 Victaulic Vortex  Hybrid
                                  FireLock NXT
                                            ™
                                                                                            ™
                                                                                 Fire Extinguishing System
                                                                                 Gains FM Approval
                                                                                 CL-5580 for Use
                                                                                 in Machine Spaces  2009
                             ™
                        VicFlex  Series AH2 Braided
                        Hose and Style AB1 Bracket
             2011                                                                FireLock EZ  Style 009N

                                                                                          ™
                                                                                 Installation-Ready
                                                                                 Coupling Introduced
                                                                                 Victaulic Vortex  500
                                                                                            ™
                 FireLock  ECLH Sprinkler Model V31                                                2012
                        ™
                                ™
                           VicFlex  Hard-lid Ceiling
             2013                                                                FireLock  Fire-Pac Series 745
                               Bracket Style AB2
                                                                                       ™
                                                                                 Style 009N Installation-Ready
                                                                                 Coupling to 8" | 200 mm  ™
                                                                                 Corrosion Resistance Coating
                   FireLock NXT  Devices Style 768N
                             ™
                                                                                 for Sprinklers VC-250
                       Joint Venture with BERMAD                                 VicFlex  Flexible Drop Style AH1
                                            ™
                                                                                      ™
                           Hydraulic Control Valves
                           EndSeal  Couplings with                                                 2014
                                 ™
                          API607 Approved Gasket
             2015












                                                              40                                       PB-400 REV K
   37   38   39   40   41   42   43   44