Page 26 - Basic Principles Of Grooved Mechanical Joints
P. 26

Basic Principles Of Grooved Mechanical Joints







             SUMMARY






              •  A grooved pipe joint is comprised of four main   •  There are two basic coupling styles:
                elements: grooved pipe, gasket, coupling housing,    •  Flexible – allows for controlled linear and
                and track head bolts and nuts
                                                                      angular movement, which accommodates
                •  Grooves are rolled or cut into the ends            pipeline deflection, as well as thermal
                   of the pipe                                        expansion and contraction
                •  An elastomer gasket is then placed
                   on the pipe ends                                 •  Rigid – resists torsional and flexural loads,
                                                                      as well as provides a joint that mirrors the
                •  Ductile iron housings, assembled with track
                   head bolts and nuts, surround the gasket           same supporting requirement of a welded joint
                   and engage into the grooves                      See pg. 12
              •  The end result is a self-restraining pipe joint,    •  The “Victory Joint” was patented in 1919, by
                designed to last the life of a piping system
                                                                    The Victory Pipe Joint Company (now known
                 See pg. 2
                                                                    as Victaulic) as a way to join pipe with bolted
                                                                    mechanical grooved couplings
              •  The two types of grooves are:                      See pg.18

                •  Roll – cold formed process where no material
                   is removed from the pipe                      •  Grooved mechanical piping systems offer a variety

                •  Cut – created by removing pipe material          of joining solutions (metal, plastics, coating / linings)
                 See pg. 3                                          See pg. 19


              •  The critical dimensions of a groove are:        •  A few of the markets and industries that benefit
                                                                    from grooved mechanical solutions include:
                •  A – Gasket Seating Area                          commercial / HVAC, fire protection, power
                •  B – Groove Width                                 generation, marine, biofuels, mining, water /
                •  C – Groove Diameter                              wastewater, and oil, gas and chemical
                •  D – Groove Depth
                •  T – Wall Thickness                               See pg. 20
                •  F – Pipe Flare
                •  OD – Outside Diameter
                 See pg. 6


              LEARN MORE

              Learn more about grooved mechanical joints at the Victaulic website – victaulic.com.  There you will find:

              •  Product Submittals    •  Installation Manuals  •  White Papers          •  Approving Industry
                                                                                           Organizations
              •  Product / System Videos  •  Technical & Design Data •  Case Studies



                                                               22                        VU-GUIDE-9017-E-ENG-US 9590 REV C
   21   22   23   24   25   26   27   28