Page 10 - Victaulic PB-400 Fire Protection
P. 10
Defining Innovation Since 1919
SPECIFIC
APPLICATION
ATTIC PROTECTION
Victaulic now offers Back-to-Back
and Low Flow attic protection schemes
for designers facing inevitable water
supply challenges.
Victaulic’s Low Flow scheme utilizing Series FL-SA/RE
and FL-SA/DS sprinklers is designed for moderate to less
than moderate water supplies, while providing tested and
effective protection of the attic. When water supplies are
better than moderate, Victaulic offers a Back-to-Back
scheme utilizing Series FL-SA/BB type sprinklers,
resulting in reduced piping and significant labor savings.
Scan to view our
full sprinkler offering
Specific Application › Attic
WATER SUPPLY REQUIREMENTS PER ATTIC SCHEME
System Type NFPA: STANDARD SPRAY BACK-TO-BACK SCHEMES LOW FLOW SCHEME
Dry System 300 – 500+ gpm** 340 – 400 gpm 120 – 140+ gpm
Wet System 150 – 250 gpm 250 – 300 gpm 100 – 120+ gpm
Anticipated system demands consider non-maximum sprinkler spacing due to construction and estimated over-discharge of piping system.
8 PB-400 REV K