Page 15 - Victaulic PB-400 Fire Protection
P. 15

Defining Innovation Since 1919                                       FLEXIBLE FITTINGS  SUSPENDED CEILINGS  HARD-LID CEILINGS  DRY APPLICATIONS  SPECIALTY APPLICATIONS  PRE-ASSEMBLED SYSTEMS



























                             STYLE AB2 WITH PATENTED, VERTICALLY-ADJUSTABLE
                             OVER/UNDER CENTER BRACKET

                             •  Allows installation and vertical adjustment from above
                                or below the ceiling surface, without added steps of
                                cutting into hard-lid material or creating an access point     Scan code to learn

                             •  Eliminates the need to disassemble the bracket                 more about VicFlex
                                before installation                                            solutions on the
                                                                                               VicFlex App
                             •  Maintains reducer position while tightened
                             •  Pad-to-pad visual confirmation for installation confidence










                             LOW PROFILE SOLUTIONS                     SPECIALTY APPLICATIONS


                                             STYLE AB11 BRACKET                        SERIES AQD
                                             •  Installs in spaces                     •  FRP or Metal Duct
                                                 with clearances                           Applications
                                                 down to 6" | 150 mm
                                                 total takeout






                                             STYLE AB12 BRACKET                        SERIES AQC-U
                                             •  Designed to work                       •  Clean Room
                                                 from 36" | 914 mm                         Applications
                                                 down to 4" | 100 mm
                                                 clearance from face
                                                 of ceiling






            victaulic.com                                   13                                        PB-400 REV K
   10   11   12   13   14   15   16   17   18   19   20