Page 8 - Basic Principles Of Grooved Mechanical Joints
P. 8
Basic Principles Of Grooved Mechanical Joints
ANATOMY OF A GROOVE
ROLL GROOVING TOOLS
RG5200i Intelligent
Sizes: Roll Groover
• Victaulic offers pipe preparation tools to roll groove
3/4 – 78" | DN20 – DN1950 pipe up to 1/2" | 13 mm
wall thickness
Materials:
• Carbon Steel, Stainless Steel, Duplex, Super Duplex,
Aluminum, Copper, PVC / CPVC
• Schedule 5 through 80; Types K, L, M, DWV
Advantages
• Fast — On average, 10 seconds per diameter inch
• No waste — The roll grooving process does not
remove material from the pipe
• No mess — Eliminates the need for cutting lubricants
• Hands-free operation — The Victaulic patented VE270FSD
Enhanced Tracking Rolls (ETR) allow for a hands-free Field Fabrication
grooving process Roll Groover
• Less wear on tool — Roll sets made of hardened tool VE46 Portable VE206 Field
steel are built to last Roll Groover Fabrication
Roll Groover
4 VU-GUIDE-9017-E-ENG-US 9590 REV C

