Page 9 - Basic Principles Of Grooved Mechanical Joints
        P. 9
     CUT GROOVING                                       TOOLS
          Sizes:
          •  Victaulic offers pipe preparation tools to cut groove
             3/4 – 24" | 20 – 600 mm pipe and HDPE 8 – 36" IPS |
             250 – 900 mm ISO pipe                                                                      CG3100
          Materials:                                                                                    HDPE Cut
                                                                                                        Grooving Tool
          •  Carbon Steel, Stainless Steel, Ductile Iron, Aluminum,
             PVC/CPVC, HDPE
          •  Schedule 30 through 80+; AWWA Class 53 Ductile Iron
             and heavier, HDPE SDR 7-21
          Advantages
          •  Cut grooving provides additional engineering advantages,
             such as increased flexibility and movement
                – Cut grooving can provide up to twice as much built
               in movement, compared to a roll groove, due to the
               sharp 90 degree edge of the cut groove profile
 VE270FSD                                                      VG412 Orbital
 Field Fabrication    •  No dimple / protrusion in the inside diameter (ID) of    Machining
 Roll Groover  the pipe                                        Cut Groover
                – Important for abrasive services
          Applications                                                            VG824 Portable    CG1100 Cut Grooving
                                                                                  Cut Groover      Tool For CPVC/PVC
          •  Cut grooving is used mostly for design reasons and on specific pipe material
          victaulic.com                                     5                         VU-GUIDE-9017-E-ENG-US 9590 REV C
     	
